IESNA:LM-63-2002
[TEST]P1380045
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-827-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 80CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (104) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24506.9
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3655.0 3824.6 4059.9 4081.7 4103.6 4054.4 3884.8 3655.0 3633.1 3819.1 4076.3 4442.9 4951.7 5526.2 6144.5 6702.6 7178.6 7616.3 
8152.5 8677.8 9170.2 9307.0 8858.4 8075.9 6341.5 3397.8 2133.9 1559.4 1160.0 848.1 596.4 448.7 328.3 175.1 54.7 10.9 0.0 
3655.0 3884.8 4059.9 4125.5 4141.9 4098.2 3923.1 3676.8 3655.0 3841.0 4120.0 4437.4 4979.1 5515.3 6133.6 6751.8 7266.2 7676.5 
8218.2 8743.5 9230.4 9383.6 8989.7 8097.8 6226.6 3408.7 2216.0 1581.3 1170.9 853.6 607.3 454.1 344.7 197.0 54.7 10.9 0.0 
3655.0 3884.8 4070.8 4152.9 4141.9 4114.6 3988.7 3786.3 3687.8 3841.0 4070.8 4393.6 4880.6 5394.9 6095.3 6866.7 7375.6 7665.6 
8190.8 8727.0 9263.3 9608.0 9471.2 8661.4 7140.3 4163.8 2642.7 1942.4 1428.1 990.3 705.8 519.8 377.5 251.7 60.2 10.9 0.0 
3655.0 3857.4 4043.4 4152.9 4185.7 4202.1 4120.0 3955.9 3813.6 3857.4 4032.5 4278.7 4639.8 5165.1 5701.3 6232.0 6801.1 7315.4 
7857.1 8420.6 9071.8 9679.1 9832.3 9394.6 8382.3 5706.8 3326.7 2440.3 1838.4 1351.5 935.6 662.1 415.8 251.7 76.6 10.9 0.0 
3655.0 3846.5 4059.9 4185.7 4256.8 4300.6 4295.1 4196.6 4092.7 4032.5 4092.7 4262.3 4530.4 4897.0 5351.1 5860.0 6336.0 6916.0 
7457.7 8037.6 8738.0 9531.4 10270.0 10434.2 9843.2 8152.5 4935.3 2828.8 2062.8 1625.0 1094.3 744.1 497.9 290.0 114.9 16.4 0.0 
3655.0 3841.0 4038.0 4191.2 4311.5 4404.6 4453.8 4464.7 4426.4 4393.6 4415.5 4481.2 4628.9 4869.6 5203.4 5641.1 6150.0 6708.1 
7271.6 7884.4 8573.8 9334.4 10291.9 11364.3 11791.1 11375.3 9038.9 5301.9 2484.1 1477.3 1028.6 673.0 432.2 257.2 114.9 21.9 0.0 
3655.0 3802.7 3983.3 4163.8 4328.0 4481.2 4601.5 4721.9 4798.5 4875.1 4918.9 5039.3 5203.4 5356.6 5602.8 5920.2 6341.5 6872.2 
7567.1 8289.3 8995.2 9640.8 10313.8 11473.7 13323.1 14909.8 15008.3 12081.1 7698.4 3616.7 1378.8 777.0 437.7 229.8 114.9 32.8 
0.0 
3655.0 3758.9 3928.5 4103.6 4306.1 4492.1 4683.6 4880.6 5104.9 5345.7 5619.2 5832.6 6007.7 6193.7 6407.1 6762.8 7342.8 
7944.6 8650.4 9482.1 10264.5 11014.1 11741.8 12589.9 13903.1 15861.9 18466.3 18499.2 16009.6 11533.9 7211.4 3370.4 946.6 
421.3 142.3 43.8 0.0 
3655.0 3742.5 3862.9 4021.6 4174.8 4410.0 4590.6 4858.7 5165.1 5482.4 5887.3 6275.8 6686.2 7156.7 7703.9 8404.2 9153.8 
10122.3 11041.5 11927.9 12786.9 13525.6 14171.2 14800.4 15582.8 16726.4 18537.5 19845.1 19166.7 16644.3 11949.8 4267.8 1028.6 
443.2 147.7 49.2 0.0 
3655.0 3715.2 3813.6 3945.0 4120.0 4311.5 4519.5 4765.7 5022.8 5362.1 5739.6 6122.6 6560.3 6998.1 7572.6 8212.7 9038.9 
10040.2 11052.4 12075.6 13120.7 14023.5 14838.7 15632.1 16589.6 17831.6 19637.2 20906.6 19691.9 17579.9 11845.8 3851.9 902.8 
415.8 147.7 54.7 0.0 
3655.0 3698.7 3791.8 3906.7 4043.4 4196.6 4360.8 4579.6 4793.0 5066.6 5373.0 5690.4 5991.3 6368.8 6812.0 7348.2 7993.9 8787.2 
9536.8 10352.1 11129.0 11878.6 12562.6 13241.0 14056.3 15265.5 16781.1 17426.7 15812.6 14225.9 9936.2 3135.2 809.8 361.1 
125.8 54.7 0.0 
3655.0 3687.8 3758.9 3830.1 3950.4 4043.4 4174.8 4328.0 4519.5 4705.5 4897.0 5104.9 5323.8 5504.3 5777.9 6046.0 6461.8 6916.0 
7435.8 7977.5 8404.2 8913.1 9449.3 9985.5 10806.2 11867.7 13377.8 13667.8 11895.0 10560.0 7610.9 2823.3 678.5 295.5 
109.4 49.2 0.0 
3655.0 3649.5 3698.7 3748.0 3819.1 3901.2 3961.4 4032.5 4092.7 4147.4 4202.1 4207.6 4152.9 4070.8 3955.9 3857.4 3797.2 3791.8 3868.4 
4054.4 4311.5 4568.7 4836.8 5176.0 5663.0 6472.8 7244.3 6472.8 4623.4 3972.3 2976.5 1242.0 437.7 213.4 93.0 49.2 0.0 
3655.0 3611.2 3578.4 3567.4 3551.0 3507.2 3419.7 3288.4 3140.6 2949.1 2774.1 2599.0 2456.7 2352.7 2248.8 2205.0 2150.3 2128.4 2128.4 
2139.4 2172.2 2150.3 2062.8 1915.0 1701.6 1422.6 1165.4 968.5 815.3 683.9 552.6 410.4 300.9 197.0 93.0 38.3 0.0 
3655.0 3545.5 3463.5 3365.0 3261.0 3129.7 2976.5 2834.2 2697.5 2599.0 2522.4 2462.2 2407.5 2341.8 2298.0 2243.3 2205.0 2166.7 2112.0 
2035.4 1936.9 1816.5 1652.4 1510.1 1362.4 1225.6 1094.3 957.5 826.2 705.8 580.0 437.7 295.5 197.0 98.5 32.8 0.0 
3655.0 3512.7 3359.5 3217.2 3053.1 2927.3 2828.8 2746.7 2692.0 2631.8 2588.0 2538.8 2484.1 2423.9 2369.2 2309.0 2259.7 2205.0 2133.9 
2029.9 1915.0 1789.2 1674.3 1592.2 1510.1 1395.2 1247.5 1083.4 946.6 793.4 640.2 481.5 339.2 207.9 98.5 27.4 0.0 
3655.0 3463.5 3266.5 3102.3 2954.6 2872.5 2828.8 2795.9 2795.9 2763.1 2719.3 2653.7 2577.1 2505.9 2407.5 2341.8 2265.2 2194.1 2101.1 
2019.0 1953.3 1887.7 1805.6 1756.4 1652.4 1526.5 1373.3 1225.6 1072.4 908.3 705.8 574.5 432.2 284.5 131.3 27.4 0.0 
3655.0 3419.7 3195.4 3003.9 2910.8 2878.0 2883.5 2910.8 2894.4 2856.1 2795.9 2697.5 2609.9 2505.9 2418.4 2309.0 2205.0 2106.5 2051.8 
1997.1 1915.0 1849.4 1794.7 1712.6 1581.3 1521.1 1439.0 1351.5 1209.2 990.3 859.0 694.9 552.6 366.6 197.0 32.8 0.0 
3655.0 3397.8 3140.6 2971.0 2899.9 2905.4 2943.7 2971.0 2982.0 2949.1 2834.2 2708.4 2577.1 2445.8 2330.9 2221.4 2139.4 2106.5 2040.9 
1958.8 1849.4 1756.4 1690.7 1586.7 1543.0 1477.3 1400.7 1324.1 1143.5 1012.2 897.3 777.0 612.8 432.2 229.8 21.9 0.0 
3655.0 3381.4 3107.8 2960.1 2905.4 2949.1 2987.4 3047.6 3042.2 2976.5 2839.7 2686.5 2500.5 2330.9 2205.0 2139.4 2150.3 2122.9 2002.6 
1843.9 1718.1 1657.9 1570.3 1504.7 1455.4 1400.7 1324.1 1203.7 1045.1 941.1 831.7 727.7 563.6 421.3 207.9 16.4 0.0 
3655.0 3375.9 3080.5 2932.7 2910.8 2943.7 3014.8 3064.0 3058.6 2992.9 2828.8 2609.9 2391.0 2221.4 2101.1 2051.8 2101.1 2029.9 1865.8 
1729.0 1608.6 1592.2 1482.8 1444.5 1406.2 1346.0 1263.9 1127.1 1001.3 902.8 793.4 755.1 536.2 350.2 180.6 10.9 0.0 
3655.0 3375.9 3080.5 2916.3 2910.8 2932.7 2998.4 3053.1 3069.5 2998.4 2828.8 2588.0 2380.1 2216.0 2090.1 2051.8 2095.6 2008.0 1860.3 
1712.6 1592.2 1575.8 1471.8 1433.5 1378.8 1329.6 1258.4 1116.2 995.8 886.4 766.0 678.5 465.1 333.8 175.1 10.9 0.0 
